Specifications Table for FHA-A(9) / RZASG-MY1

FHA100AVEB / RZASG100M7Y1B FHA100AVEB9 / RZASG100M7Y1B FHA125AVEB / RZASG125M7Y1B FHA125AVEB9 / RZASG125M7Y1B FHA140AVEB / RZASG140M7Y1B FHA140AVEB9 / RZASG140M7Y1B
Cooling capacity Nom. kW 9.50 (1) 9.50 (1) 12.1 (1) 12.1 (1) 13.4 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 10.8 (2) 13.5 (2) 13.5 (2) 15.5 (2) 15.5 (2)
Space cooling Energy efficiency class A+ A+        
  Capacity Pdesign kW 9.50 9.50 12.1 12.1 13.4 13.4
  SEER 5.83 5.83 5.83 5.83 5.88 5.88
  ηs,c %       230   232
  Annual energy consumption kWh/a 570 570 1,246 1,246 1,368 1,368
Space heating (Average climate) Energy efficiency class A A        
  Capacity Pdesign kW 6.00 6.00 6.00 6.00 7.80 7.80
  SCOP/A 3.91 3.91 3.83 3.83 3.81 3.81
  ηs,h %       150   149
  Annual energy consumption kWh/a 2,148 2,148 2,193 2,193 2,866 2,866
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data