Specifications Table for FHA-A(9) / RXS-L3

FHA35AVEB9 / RXS35L3V1B FHA35AVEB99 / RXS35L3V1B
Cooling capacity Nom. kW 3.40 3.40
Heating capacity Nom. kW 4.00 4.00
Nominal efficiency Annual energy consumption kWh 459 459
  COP   4.08 4.08
  EER   3.70 3.70
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Annual energy consumption kWh/a 193 193
  Energy efficiency class   A++ A++
  Capacity Pdesign kW 3.40 3.40
  SEER   6.18 6.18
Space heating (Average climate) Annual energy consumption kWh/a 981 981
  Capacity Pdesign kW 3.10 3.10
  Energy efficiency class   A+ A+
  Pdh Heating capacity at -10° kW 2.63  
  SCOP/A   4.43 4.43
Notes (1) - "Code du travail" applications are non-public buildings (example offices). (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data