|
FHA50AVEB9 / RXS50L2V1B |
FHA60AVEB9 / RXS60L2V1B |
Cooling capacity |
Nom. |
kW |
5.00 |
5.70 |
Heating capacity |
Nom. |
kW |
6.00 |
7.20 |
Nominal efficiency |
EER |
|
3.27 |
3.31 |
|
COP |
|
3.35 |
3.32 |
|
Annual energy consumption |
kWh |
765 |
861 |
|
Energy labeling Directive |
Cooling |
|
A |
A |
|
|
Heating |
|
C |
C |
Space cooling |
Capacity |
Pdesign |
kW |
5.00 |
5.70 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SEER |
|
5.87 |
6.02 |
|
Annual energy consumption |
kWh/a |
298 |
332 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
4.35 |
4.71 |
|
Energy efficiency class |
|
A |
A |
|
SCOP/A |
|
3.86 |
3.87 |
|
Pdh Heating capacity at -10° |
kW |
3.85 |
4.08 |
|
Annual energy consumption |
kWh/a |
1,578 |
1,705 |
Notes |
(1) - "Code du travail" applications are non-public buildings (example offices). |
(1) - "Code du travail" applications are non-public buildings (example offices). |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |