Specifications Table for FHA-A(9) / RXM-R

FHA35AVEB9 / RXM35R5V1B FHA50AVEB9 / RXM50R5V1B FHA50AVEB9 / RXM50R2V1B FHA50AVEB99 / RXM50R2V1B FHA50AVEB99 / RXM50R5V1B FHA60AVEB9 / RXM60R5V1B FHA60AVEB9 / RXM60R2V1B FHA60AVEB99 / RXM60R2V1B FHA60AVEB99 / RXM60R5V1B
Cooling capacity Nom. kW 3.40 5.00 5.00 5.00 5.00 5.70 5.70 5.70 5.70
Heating capacity Nom. kW 4.00 6.00 6.00 6.00 6.00 7.20 7.20 7.20 7.20
Nominal efficiency EER   3.73 3.21 3.21 3.21 3.21 3.29 3.29 3.29 3.29
  COP   4.08 3.35 3.35 3.35 3.35 3.32 3.32 3.32 3.32
  Annual energy consumption kWh 456 779 779 779 779 866 866 866 866
  Energy labeling Directive Cooling   A A A A A A A A A
    Heating   A C C C C C C C C
Space cooling Energy efficiency class   A++ A+ A+ A+ A+ A+ A+ A+ A+
  Capacity Pdesign kW 3.40 5.00 5.00 5.00 5.00 5.70 5.70 5.70 5.70
  SEER   6.24 5.92 5.92 5.92 5.92 6.08 6.08 6.08 6.08
  Annual energy consumption kWh/a 191 295 295 295 295 328 328 328 328
Space heating (Average climate) Energy efficiency class   A+ A A A A A A A A
  Capacity Pdesign kW 3.10 4.35 4.35 4.35 4.35 4.71 4.71 4.71 4.71
  SCOP/A   4.43 3.86 3.86 3.86 3.86 3.87 3.87 3.87 3.87
  Pdh Heating capacity at -10° kW         3.85       4.08
  Annual energy consumption kWh/a 979 1,577 1,577 1,577 1,577 1,704 1,704 1,704 1,704
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data