Specifications Table for FFA-A9 / RXM-N9

FFA25A2VEB9 / RXM25N5V1B9 FFA25A2VEB9 / RXM25N2V1B9 FFA35A2VEB9 / RXM35N2V1B9 FFA35A2VEB9 / RXM35N5V1B9 FFA50A2VEB9 / RXM50N2V1B9 FFA60A2VEB9 / RXM60N2V1B9
Cooling capacity Nom. kW 2.50 2.50 3.40 3.40 5.00 5.70
Heating capacity Nom. kW 3.20 3.20 4.20 4.20 5.80 7.00
Nominal efficiency EER   4.57 4.57 3.81 3.81 3.24 3.05
  COP   3.90 3.90 3.50 3.50 3.49 3.41
  Annual energy consumption kWh 273 273 446 446 772 934
  Energy labeling Directive Cooling   A A A A A B
    Heating   A A B B B B
Space cooling Energy efficiency class   A++ A++ A++ A++ A+ A+
  Capacity Pdesign kW 2.50 2.50 3.40 3.40 5.00 5.70
  SEER   6.17 6.17 6.38 6.38 5.98 5.76
  Annual energy consumption kWh/a 142 142 186 186 293 347
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+ A A+
  Capacity Pdesign kW 2.31 2.31 3.10 3.10 3.84 3.96
  SCOP/A   4.24 4.24 4.10 4.10 3.90 4.04
  Annual energy consumption kWh/a 762 762 1,058 1,058 1,378 1,372
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data