Specifications Table for FFA-A9 / RXM-N

FFA50A2VEB9 / RXM50N2V1B FFA60A2VEB9 / RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
Heating capacity Nom. kW 5.80 7.00
Nominal efficiency Annual energy consumption kWh 772 934
  COP   3.49 3.41
  EER   3.24 3.05
  Energy labeling Directive Cooling   A B
    Heating   A B
Space cooling Annual energy consumption kWh/a 292 347
  Energy efficiency class   A+ A+
  Capacity Pdesign kW 5.00 5.70
  SEER   5.98 5.76
Space heating (Average climate) Annual energy consumption kWh/a 1,377 1,372
  Capacity Pdesign kW 3.84 3.96
  Energy efficiency class   A A+
  SCOP/A   3.90 4.04
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data