Specifications Table for FDXS-F9

FDXS50F2VEB9
Power input Cooling Nom. kW 0.060
  Heating Nom. kW 0.060
Dimensions Unit Height mm 200
    Width mm 1,150
    Depth mm 620
Weight Unit kg 30.0
Fan External static pressure Nom. Pa 40
Sound power level Cooling dBA 55
  Heating dBA 55
Sound pressure level Cooling High dBA 38
    Medium dBA 36
    Low dBA 30
  Heating High dBA 38
    Medium dBA 36
    Low dBA 30
Piping connections Liquid OD mm 6.35
  Gas OD mm 12.7
  Drain   VP20 (I.D. 20/O.D. 26)
Standard Accessories Installation manual 1
  Operation manual 1
  Insulation for fitting 1
  Sealing pad 1
  Clamp metal 1
  Drain hose 1
  Washer for hanger bracket 8
  Sealing material 2
  Clamps 6
  Washer fixing plate 4
  Screws for duct flanges 1
  Air filter 1
Power supply Name   VE
  Phase   1~
  Frequency Hz 50/60
  Voltage V 220-240
Notes (1) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.