Product Features
- Discretely concealed in the ceiling: only the suction and discharge grilles are visible
- Compact dimensions, can easily be mounted in a ceiling void of only 240mm
- Medium external static pressure up to 40Pa facilitates unit use with flexible ducts of varying lengths
- Low energy consumption thanks to DC fan motor
- Seasonal efficiency values up to A+ in cooling and heating
Benefits
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
VRV for residential application
Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.
-
Fan speed steps (3 steps)
Allows to select up to the given number of fan speed.
-
Dry programme
Allows humidity levels to be reduced without variations in room temperature.
-
Air filter
Removes airborne dust particles to ensure a steady supply of clean air.
-
Weekly timer
Can be set to start heating or cooling anytime on a daily or weekly basis.
-
24 hour timer
Can be set to start operation anytime during a 24 hour period
-
Infrared remote control
Starts, stops and regulates the air conditioner from a distance.
-
Wired remote control
Starts, stops and regulates the air conditioner.
-
Centralised control
Starts, stops and regulates several air conditioners from one central point.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
-
Multi model application
Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.
Technical details
Documentation
+RXS-L(3)_ECPEN15-029_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




_RXS-L_ECPEN14-010_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

_Product Catalogues_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



_RXS-L_ECPDA14-010_Catalogues_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

_Product Catalogues_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_Product Catalogues_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




_RXS-L_ECPPL14-010_Catalogues_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_Product Catalogues_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


+RXS-L(3)_ECPRU15-029_Catalogues_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


_Product Catalogues_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

_4P362537-1B_Installation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4P362537-1_Installation manuals_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PNL362537-1B_Installation manuals_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4P362537-1_Installation manuals_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PFR362537-1B_Installation manuals_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PDE362537-1B_Installation manuals_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PEL362537-1B_Installation manuals_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4P362537-1_Installation manuals_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PIT362537-1B_Installation manuals_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4P362537-1_Installation manuals_Norwegian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Romanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PRU362537-1B_Installation manuals_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4P362537-1_Installation manuals_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PES362537-1B_Installation manuals_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362537-1_Installation manuals_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PTR362537-1B_Installation manuals_Turkish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PEN362536-1B_Operation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4P362536-1_Operation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PCS362536-1_Operation manuals_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

_4PCS362536-1_Operation manuals_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

_4PCS362536-1_Operation manuals_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PCS362536-1_Operation manuals_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

_4PCS362536-1_Operation manuals_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PCS362536-1_Operation manuals_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PCS362536-1_Operation manuals_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PCS362536-1_Operation manuals_Norwegian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Romanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PCS362536-1_Operation manuals_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PCS362536-1_Operation manuals_Turkish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4P362537-1B_Installation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PNL362537-1B_Installation manuals_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PFR362537-1B_Installation manuals_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PDE362537-1B_Installation manuals_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_4PEL362537-1B_Installation manuals_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PIT362537-1B_Installation manuals_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PRU362537-1B_Installation manuals_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_4PES362537-1B_Installation manuals_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_4PTR362537-1B_Installation manuals_Turkish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.