Specifications Table for FDXS-F9 / RXS-L

FDXS50F2VEB9 / RXS50L2V1B
Cooling capacity Min. kW 1.7
  Nom. kW 5.0
  Max. kW 5.3
Heating capacity Min. kW 1.7
  Nom. kW 5.8
  Max. kW 6.0
Nominal efficiency EER   3.03
  COP   3.10
  Annual energy consumption kWh 825
  Energy labeling Directive Cooling   B
    Heating   D
Space cooling Capacity Pdesign kW 5.00
  Energy efficiency class   A+
  SEER   5.72
  Annual energy consumption kWh/a 306
Space heating (Average climate) Capacity Pdesign kW 4.00
  Energy efficiency class   A
  SCOP/A   3.93
  Annual energy consumption kWh/a 1,425
Piping connections Drain OD mm VP20 (External dia.26, Internal dia. 20)
  Gas OD mm 12.7
  Liquid OD mm 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - 230V
  (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load