Specifications Table for FDXS-F / RXS-L3

FDXS25F2VEB / RXS25L3V1B FDXS35F2VEB / RXS35L3V1B
Cooling capacity Min. kW 1.3 1.4
  Nom. kW 2.4 (2) 3.4 (2)
  Max. kW 3.0 3.8
Heating capacity Min. kW 1.3 1.4
  Nom. kW 3.2 (2) 4.0 (2)
  Max. kW 4.5 5.0
Nominal efficiency Annual energy consumption kWh 321 574
  COP   4.00 (1) 3.48 (1)
  EER   3.74 (1) 2.96 (1)
  Energy labeling Directive Cooling   A B
    Heating   A A
Space cooling Annual energy consumption kWh/a 149 228
  Energy efficiency class   A+ A
  Capacity Pdesign kW 2.40 3.40
  SEER   5.63 5.21
Space heating (Average climate) Annual energy consumption kWh/a 858 1,047
  Capacity Pdesign kW 2.60 2.90
  Energy efficiency class   A+ A
  SCOP/A   4.24 3.88
Piping connections Drain OD mm VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20)
  Gas OD mm 9.5 9.5
  Liquid OD mm 6.35 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load