|
FDXM25F3V1B9 / RXM25R5V1B9 |
FDXM35F3V1B9 / RXM35R5V1B9 |
Cooling capacity |
Min. |
kW |
1.30 |
1.40 |
|
Nom. |
kW |
2.40 |
3.40 |
|
Max. |
kW |
3.00 |
3.80 |
Heating capacity |
Min. |
kW |
1.30 |
1.40 |
|
Nom. |
kW |
3.20 |
4.00 |
|
Max. |
kW |
4.50 |
5.00 |
Nominal efficiency |
EER |
|
3.77 |
2.98 |
|
COP |
|
4.00 |
3.48 |
|
Annual energy consumption |
kWh |
318 |
570 |
|
Energy labeling Directive |
Cooling |
|
A |
C |
|
|
Heating |
|
A |
B |
Space cooling |
Energy efficiency class |
|
A+ |
A |
|
Capacity |
Pdesign |
kW |
2.40 |
3.40 |
|
SEER |
|
5.68 |
5.26 |
|
Annual energy consumption |
kWh/a |
148 |
226 |
Space heating (Average climate) |
Energy efficiency class |
|
A+ |
A |
|
Capacity |
Pdesign |
kW |
2.60 |
2.90 |
|
SCOP/A |
|
4.24 |
3.88 |
|
Annual energy consumption |
kWh/a |
858 |
1,046 |
Notes |
(1) - See separate drawing for electrical data |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - See separate drawing for operation range |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - See separate drawing for operation range |
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(4) - See separate drawing for electrical data |