Specifications Table for FDXM-F9 / RXM-R

FDXM25F3V1B9 / RXM25R5V1B FDXM35F3V1B9 / RXM35R5V1B FDXM50F3V1B9 / RXM50R2V1B FDXM50F3V1B9 / RXM50R5V1B FDXM60F3V1B9 / RXM60R2V1B FDXM60F3V1B9 / RXM60R5V1B
Cooling capacity Min. kW 1.30 1.40 1.70 1.70 1.70 1.70
  Nom. kW 2.40 3.40 5.00 5.00 6.00 6.00
  Max. kW 3.00 3.80 5.30 5.30 6.50 6.50
Heating capacity Min. kW 1.30 1.40 1.70 1.70 1.70 1.70
  Nom. kW 3.20 4.00 5.80 5.80 7.00 7.00
  Max. kW 4.50 5.00 6.00 6.00 7.10 7.10
Nominal efficiency EER   3.77 2.98 3.06 3.06 2.93 2.93
  COP   4.00 3.48 3.10 3.10 3.21 3.21
  Annual energy consumption kWh 318 570 817 817 1,024 1,024
  Energy labeling Directive Cooling   A C B B C C
    Heating   A B D D C C
Space cooling Energy efficiency class   A+ A A+ A+ A A
  Capacity Pdesign kW 2.40 3.40 5.00 5.00 6.00 6.00
  SEER   5.68 5.26 5.77 5.77 5.56 5.56
  Annual energy consumption kWh/a 148 226 303 303 378 378
Space heating (Average climate) Energy efficiency class   A+ A A A A A
  Capacity Pdesign kW 2.60 2.90 4.00 4.00 4.60 4.60
  SCOP/A   4.24 3.88 3.93 3.93 3.80 3.80
  Pdh Heating capacity at -10° kW       3.54   3.94
  Annual energy consumption kWh/a 858 1,046 1,424 1,424 1,693 1,693
Notes (1) - See separate drawing for electrical data (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for operation range (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data