Specifications Table for FDXM-F

FDXM25F2V1B FDXM35F2V1B FDXM50F2V1B FDXM60F2V1B
Power input Cooling Nom. kW 0.036 0.036 0.060 0.060
  Heating Nom. kW 0.036 0.036 0.060 0.060
Dimensions Unit Height mm 200 200 200 200
    Width mm 750 750 1,150 1,150
    Depth mm 620 620 620 620
Weight Unit kg 21 21 30 30
Fan External static pressure Nom. Pa 30 30 40 40
Sound power level Cooling dBA 53 53 55 56
  Heating dBA 53 53 55 56
Sound pressure level Cooling High dBA 35 35 38 38
    Low dBA 27 27 30 30
  Heating High dBA 35 35 38 38
    Low dBA 27 27 30 30
    Nom. dBA 33 33 36 35
  Heating Nom. dBA 33 33 36 36
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 12.7 12.7
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Control systems Infrared remote control   BRC4C65 BRC4C65 BRC4C65 BRC4C65
  Wired remote control   BRC1D52, BRC1E51A BRC1D52, BRC1E51A BRC1D52, BRC1E51A BRC1D52, BRC1E51A
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 220-240 220-240