Specifications Table for FDQ-B / RZQ-C

FDQ200B8V3B9 / RZQ200C7Y1B FDQ250B8V3B9 / RZQ250C7Y1B
Cooling capacity Nom. kW 20.0 (1) 24.1 (1)
Heating capacity Nom. kW 23.0 (2) 26.4 (2)
Nominal efficiency EER   3.21 2.81
  COP   3.41 3.21
  Annual energy consumption kWh 3,115 4,290
Piping connections Gas OD mm 22.2 22.2
  Liquid OD mm 9.52 12.7
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m
  (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load