|
FDBQ25B8V1 |
FDBQ25B5V1 |
Casing |
Material |
|
Zinc coated low carbon steel |
Zinc coated low carbon steel |
Dimensions |
Unit |
Height |
Mm |
230 |
230 |
|
|
Width |
Mm |
652 |
652 |
|
|
Depth |
Mm |
502 |
502 |
Weight |
Unit |
kg |
17.0 |
17.0 |
Fan |
Air flow rate |
Cooling |
High |
m³/min |
6.50 |
|
|
|
|
Low |
m³/min |
5.20 |
|
|
|
Heating |
High |
m³/min |
6.95 |
|
|
|
|
Low |
m³/min |
5.20 |
|
Sound power level |
Cooling |
dBA |
55 |
55 |
|
Heating |
dBA |
55 |
55 |
Sound pressure level |
Cooling |
High |
dBA |
35.0 |
35.0 |
|
|
Low |
dBA |
28.0 |
28.0 |
|
Heating |
High |
dBA |
35.0 |
35.0 |
|
|
Low |
dBA |
29.0 |
29.0 |
Piping connections |
Liquid |
OD |
Mm |
6.35 |
|
|
Gas |
OD |
Mm |
9.52 |
|
|
Drain |
|
27.2 |
|
Standard Accessories |
Installation and operation manual |
1 |
1 |
|
Suction air filter |
1 |
1 |
Power supply |
Name |
|
V1 |
V1 |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
230 +/-10% |
230 |
Notes |
Sound values are measured in a semi-anechoic room. |
(1) - Sound values are measured in a semi-anechoic room. |
|
Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. |
(2) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. |
|
The sound power level is an absolute value indicating the power which a sound source generates. |
(3) - The sound power level is an absolute value indicating the power which a sound source generates. |
Piping connections |
Liquid |
OD |
Mm |
|
6.35 |
|
Gas |
OD |
Mm |
|
9.52 |
|
Drain |
|
|
27.2 |
Control systems |
Wired remote control |
|
|
BRC1D52, BRC1E52A/B |