|
FDA125A5VEB / RZQG125L8Y1B |
Cooling capacity |
Nom. |
kW |
12.00 |
Heating capacity |
Nom. |
kW |
13.50 |
Nominal efficiency |
EER |
|
3.75 |
|
COP |
|
3.83 |
|
Annual energy consumption |
kWh |
1,600 |
|
Energy labeling Directive |
Cooling |
|
A |
|
|
Heating |
|
A |
Space cooling |
Energy efficiency class |
|
A+ |
|
Capacity |
Pdesign |
kW |
12.00 |
|
SEER |
|
5.81 |
|
Annual energy consumption |
kWh/a |
723 |
Space heating (Average climate) |
Energy efficiency class |
|
A+ |
|
Capacity |
Pdesign |
kW |
12.71 |
|
SCOP/A |
|
4.21 |
|
Annual energy consumption |
kWh/a |
4,227 |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |