|
FDA125A5VEB / RZAG125M7V1B |
Cooling capacity |
Nom. |
kW |
12.1 (1) |
Heating capacity |
Nom. |
kW |
13.5 (2) |
Space cooling |
Capacity |
Pdesign |
kW |
12.1 |
|
SEER |
|
6.59 |
|
Annual energy consumption |
kWh/a |
1,102 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
9.52 |
|
SCOP/A |
|
4.08 |
|
Annual energy consumption |
kWh/a |
3,267 |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |