Specifications Table for FCQG-F / RXS-F

FCQG60FVEB / RXS60F3V1B FCQG60FVEB / RXS60F4V1B
Cooling capacity Nom. kW 5.70 (3) 5.70
Heating capacity Nom. kW 7.00 (4) 7.00
Nominal efficiency EER   3.48 3.48
  COP   3.52 3.52
  Annual energy consumption kWh 820 820
  Energy labeling Directive Cooling   A A
    Heating   B B
Space cooling Capacity Pdesign kW   5.70
  Energy efficiency class   A+
  SEER   5.74
  Annual energy consumption kWh/a   347
Space heating (Average climate) Capacity Pdesign kW   4.71
  Energy efficiency class   A
  SCOP/A   3.87
  Annual energy consumption kWh/a   1,704
Piping connections Drain OD Mm   VP20 (External dia.26, Internal dia. 20)
  Gas OD Mm   12.7
  Liquid OD Mm   6.35
Notes (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m  
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m  
  (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load