Specifications Table for FCQ-EVA / RZQ-MYL

FCQ45EAVAK / RZQ45MUYLK
Cooling capacity Min. kW 6.0 (1)
  Nom. kW 10.0 (1), 8.5 (2)
  Max. kW 14.3 (1)
Heating capacity Min. kW 6.0 (3)
  Nom. kW 14.0 (3)
  Max. kW 16.2 (3)
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal)
  (2) - Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal)
  (3) - Heating: indoor temp. 20°CDB, 15°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent piping length: 7.5m (horizontal)
  (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.