Specifications Table for FCAHG-H

FCAHG71HVEB FCAHG100HVEB FCAHG125HVEB FCAHG140HVEB
Cooling capacity Total capacity Nom. kW 6.80 9.50 12.10 13.40
Heating capacity Total capacity Nom. kW 7.50 10.8 13.5 15.5
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 288 288 288 288
    Width mm 840 840 840 840
    Depth mm 840 840 840 840
Weight Unit kg 25.0 25.0 25.0 25.0
Fan Air flow rate Cooling High m³/min 23.6 32.2 34.4 34.4
      Medium m³/min 18.8 25.7 27.3 27.3
      Low m³/min 13.7 19.1 21.2 21.2
    Heating High m³/min 23.6 30.8 32.1 32.1
      Medium m³/min 18.8 24.6 25.5 25.5
      Low m³/min 13.7 18.3 19.7 19.7
Sound power level Cooling dBA 53.0 61.0 61.0 61.0
  Heating dBA 53.0 61.0 61.0 61.0
Sound pressure level Cooling High dBA 36.0 44.0 45.0 45.0
    Medium dBA 33.0 39.0 40.0 41.0
    Low dBA 29.0 33.0 35.0 37.0
  Heating High dBA 36.0 44.0 45.0 45.0
    Medium dBA 33.0 39.0 40.0 41.0
    Low dBA 29.0 33.0 35.0 37.0
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9
  Drain   VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
Decoration panel Model   BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B
  Dimensions Height mm 65 65 65 65
    Width mm 950 950 950 950
    Depth mm 950 950 950 950
  Weight kg 5.5 5.5 5.5 5.5
Decoration panel 2 Model   BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B
  Dimensions Height mm 148 148 148 148
    Width mm 950 950 950 950
    Depth mm 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3
Decoration panel 3 Model   BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB
  Dimensions Height mm 106 106 106 106
    Width mm 950 950 950 950
    Depth mm 950 950 950 950
  Weight kg 6.5 6.5 6.5 6.5
Control systems Infrared remote control   BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB
  Wired remote control   BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52
Standard Accessories Operation manual 1 1 1 1
  Installation manual 1 1 1 1
  Drain hose 1 1 1 1
  Clamp for drain hose 1 1 1 1
  Washer for hanger bracket 8 8 8 8
  Screws 4 4 4 4
  Installation guide 1 1 1 1
  Insulation for fitting 2 2 2 2
  Sealing pads 1 1 1 1
  Wire clamp material 7 7 7 7
  Clamps 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (2) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt.
  (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (3) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers.