Specifications Table for FCAG-B / RXM-R

FCAG35BVEB / RXM35R5V1B FCAG50BVEB / RXM50R2V1B FCAG50BVEB / RXM50R5V1B FCAG60BVEB / RXM60R2V1B FCAG60BVEB / RXM60R5V1B
Cooling capacity Nom. kW 3.50 5.00 5.00 5.70 5.70
Heating capacity Nom. kW 4.20 6.00 6.00 7.00 7.00
Nominal efficiency EER   3.72 3.58 3.58 3.31 3.31
  COP   3.77 3.70 3.70 3.38 3.38
  Annual energy consumption kWh 470 698 698 858 858
  Energy labeling Directive Cooling   A A A A A
    Heating   A A A C C
Space cooling Energy efficiency class   A++ A++ A++ A++ A++
  Capacity Pdesign kW 3.50 5.00 5.00 5.70 5.70
  SEER   6.35 6.54 6.54 6.40 6.40
  Annual energy consumption kWh/a 193 268 268 312 312
Space heating (Average climate) Energy efficiency class   A++ A+ A+ A+ A+
  Capacity Pdesign kW 3.32 4.36 4.36 4.71 4.71
  SCOP/A   4.90 4.30 4.30 4.20 4.20
  Pdh Heating capacity at -10° kW     3.86   4.12
  Annual energy consumption kWh/a 948 1,418 1,418 1,569 1,569
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data