Specifications Table for FCAG-B / RXM-N9

FCAG35BVEB / RXM35N2V1B9 FCAG35BVEB / RXM35N5V1B9 FCAG50BVEB / RXM50N2V1B9 FCAG60BVEB / RXM60N2V1B9
Cooling capacity Nom. kW 3.50 3.50 5.00 5.70
Heating capacity Nom. kW 4.20 4.20 6.00 7.00
Nominal efficiency EER   3.72 3.72 3.58 3.31
  COP   3.77 3.77 3.70 3.38
  Annual energy consumption kWh 470 470 698 861
  Energy labeling Directive Cooling   A A A A
    Heating   A A A C
Space cooling Energy efficiency class   A++ A++ A++ A++
  Capacity Pdesign kW 3.50 3.50 5.00 5.70
  SEER   6.35 6.35 6.54 6.40
  Annual energy consumption kWh/a 193 193 268 312
Space heating (Average climate) Energy efficiency class   A++ A++ A+ A+
  Capacity Pdesign kW 3.32 3.32 4.36 4.71
  SCOP/A   4.90 4.90 4.30 4.20
  Annual energy consumption kWh/a 948 948 1,418 1,569
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data