Specifications Table for FCAG-A / RZQSG-L(8)Y1

FCAG100AVEB / RZQSG100L8Y1B FCAG125AVEB / RZQSG125L8Y1B FCAG140AVEB / RZQSG140L7Y1B
Cooling capacity Nom. kW 9.50 (1) 12.0 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2) 15.5 (2)
Nominal efficiency EER   3.30 (3) 3.21 (3) 2.40 (3)
  COP   3.54 (3) 3.41 (3) 3.41 (3)
  Annual energy consumption kWh 1,440 1,870  
  Energy labeling Directive Cooling   A A  
    Heating   A B  
Space cooling Energy efficiency class   A++ A  
  Capacity Pdesign kW 9.50 12.0  
  SEER   6.50 5.30  
  Annual energy consumption kWh/a 512 793  
Space heating (Average climate) Energy efficiency class   A+ A+  
  Capacity Pdesign kW 7.60 8.03  
  SCOP/A   4.10 4.01  
  Annual energy consumption kWh/a 2,596 2,804  
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only