Specifications Table for FCAG-A / RZASG-MY1

FCAG100AVEB / RZASG100M7Y1B FCAG125AVEB / RZASG125M7Y1B FCAG140AVEB / RZASG140M7Y1B
Cooling capacity Nom. kW 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class A++    
  Capacity Pdesign kW 9.50 12.1 13.4
  SEER 6.55 5.76 6.53
  Annual energy consumption kWh/a 507 1,261 1,231
Space heating (Average climate) Energy efficiency class A+    
  Capacity Pdesign kW 6.00 6.00 7.80
  SCOP/A 4.17 4.05 4.31
  Annual energy consumption kWh/a 2,016 2,074 2,534
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.