Specifications Table for FCAG-A / RZASG-MV1

FCAG71AVEB / RZASG71M2V1B FCAG100AVEB / RZASG100M7V1B FCAG125AVEB / RZASG125M7V1B FCAG140AVEB / RZASG140M7V1B
Cooling capacity Nom. kW 6.80 (1) 9.5 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class A++ A++    
  Capacity Pdesign kW 6.80 9.5 12.1 13.4
  SEER 6.47 6.6 5.76 6.53
  Annual energy consumption kWh/a 368 507 1,261 1,231
Space heating (Average climate) Energy efficiency class A A+    
  Capacity Pdesign kW 4.50 6.0 6.00 7.80
  SCOP/A 4.00 4.2 4.05 4.31
  Annual energy consumption kWh/a 1,575 2,016 2,074 2,534
Notes (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.