Specifications Table for FCAG-A / RXM-M9

FCAG35AVEB / RXM35M3V1B9 FCAG50AVEB / RXM50M3V1B9 FCAG60AVEB / RXM60M3V1B9
Cooling capacity Nom. kW 3.50 5.00 5.70
Heating capacity Nom. kW 4.20 6.00 7.00
Nominal efficiency EER   3.72 3.58 3.31
  COP   3.77 3.70 3.38
  Annual energy consumption kWh 471 697 862
  Energy labeling Directive Cooling   A A A
    Heating   A A C
Space cooling Energy efficiency class   A++ A++ A++
  Capacity Pdesign kW 3.50 5.00 5.70
  SEER   6.35 6.54 6.40
  Annual energy consumption kWh/a 193 266 312
Space heating (Average climate) Energy efficiency class   A++ A+ A+
  Capacity Pdesign kW 3.32 4.36 4.71
  SCOP/A   4.90 4.30 4.20
  Annual energy consumption kWh/a 948 1,419 1,569
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.