Specifications Table for FCAG-A / AZQS-B(8)V1

FCAG71AVEB / AZQS71B2V1B FCAG100AVEB / AZQS100B8V1B FCAG125AVEB / AZQS125B8V1B FCAG140AVEB / AZQS140B8V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1) 13.0 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Nominal efficiency EER   3.11 (3) 3.21 (3) 2.22 (3) 2.63 (3)
  COP   3.61 (3) 3.50 (3) 3.41 (3) 3.30 (3)
  Annual energy consumption kWh 1,093 1,480    
  Energy labeling Directive Cooling   B A    
    Heating   A B    
Space cooling Energy efficiency class   A+ A    
  Capacity Pdesign kW 6.80 9.50 12.1 13.0
  SEER   5.70 5.50 5.16 5.94
  Annual energy consumption kWh/a 418 605 1,406 1,314
Space heating (Average climate) Energy efficiency class   A+ A    
  Capacity Pdesign kW 6.33 7.60 7.78 11.6
  SCOP/A   4.00 3.85 3.67 3.96
  Annual energy consumption kWh/a 2,216 2,762 2,969 4,089
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only