Specifications Table for FBQ-EVA / RZQ-LVA

FBQ20EAVAK / RZQ20LCVAK (Archived) FBQ24EAVAK / RZQ24LCVAK (Archived) FBQ36EAVAK / RZQ36LCVAK (Archived) FBQ45EAVAK / RZQ45LCVAK (Archived)
Cooling capacity Min. kW 3.3 (1) 3.3 (1) 5.0 (1) 6.0 (1)
  Nom. kW 5.6 (1), 4.4 (2) 6.2 (1), 4.8 (2) 8.2 (1), 7.3 (2) 10.0 (1), 8.5 (2)
  Max. kW 7.1 (1) 8.1 (1) 11.4 (1) 14.3 (1)
Heating capacity Min. kW 3.5 (3) 3.5 (3) 5.6 (3) 6.0 (3)
  Nom. kW 7.0 (3) 8.0 (3) 11.0 (3) 14.0 (3)
  Max. kW 8.0 (3) 9.0 (3) 12.8 (3) 16.2 (3)
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal)
  (2) - Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB, 24°CWB; equivalent piping length: 7.5m (2) - Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal) (2) - Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal) (2) - Cooling: indoor temp. 29°CDB, 19°CWB; outdoor temp. 46°CDB, 24°CWB; equivalent piping length: 7.5m (horizontal)
  (3) - Heating: indoor temp. 20°CDB, 15°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent piping length: 7.5m (horizontal) (3) - Heating: indoor temp. 20°CDB, 15°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent piping length: 7.5m (horizontal) (3) - Heating: indoor temp. 20°CDB, 15°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent piping length: 7.5m (horizontal) (3) - Heating: indoor temp. 20°CDB, 15°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent piping length: 7.5m (horizontal)
  (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.