Specifications Table for FBA-A

FBA35A2VEB FBA50A2VEB FBA60A2VEB FBA71A2VEB FBA100A2VEB FBA125A2VEB FBA140A2VEB
Cooling capacity Total capacity Nom. kW           14.00 15.40
Heating capacity Total capacity Nom. kW           13.5 15.5
Casing Colour   Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised)
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 245 245 245 245 245 245 245
    Width mm 700 700 1,000 1,000 1,400 1,400 1,400
    Depth mm 800 800 800 800 800 800 800
Weight Unit kg 28.0 28.0 35.0 35.0 46.0 46.0 46.0
Fan External static pressure High Pa 150 150 150 150 150 150 150
    Nom. Pa 30 30 30 30 40 50 50
Sound power level Cooling dBA 60 60 56 56 58.0 62.0 62.0
Sound pressure level Cooling High dBA 35.0 35.0 30.0 30.0 34.0 37.0 37.0
    Medium dBA 32.0 32.0 28.0 28.0 32.0 (0.000) 35.0 (0.000) 35.0 (0.000)
    Low dBA 29.0 29.0 25.0 25.0 30.0 32.0 32.0
  Heating High dBA 37.0 37.0 31.0 31.0 36.0 38.0 38.0
    Medium dBA 34.0 34.0 28.0 28.0 33.0 35.0 35.0
    Low dBA 29.0 29.0 25.0 25.0 30.0 32.0 32.0
Piping connections Liquid OD mm 6.35 6.35 6.35 9.52      
  Gas OD mm 9.52 12.70 12.70 15.90      
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)      
Drain-up height mm 625 625 625 625 625 625 625
Control systems Infrared remote control   BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7
Standard Accessories Operation manual 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8
  Screws 40 40 40 40 40 40 40
  Insulation for fitting 2 2 2 2 2 2 2
  Sealing pads 5 5 5 5 5 5 5
  Clamps 4 4 4 4 4 4 4
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data
Piping connections Liquid OD mm         9,52 9,52 9,52
  Gas OD mm         15.90 15.90 15.90
  Drain           VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)