Specifications Table for FBA-A / AZAS-MV1

FBA71A2VEB / AZAS71M2V1B FBA100A2VEB / AZAS100M7V1B FBA125A2VEB / AZAS125M7V1B FBA140A2VEB / AZAS140M7V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A      
  Capacity Pdesign kW 6.80      
  SEER   5.57      
  Annual energy consumption kWh/a 427      
Space heating (Average climate) Energy efficiency class   A      
  Capacity Pdesign kW 4.50      
  SCOP/A   3.81      
  Annual energy consumption kWh/a 1,654      
Pto (Thermostat off) W   0, 14    
Notes (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.