Specifications Table for FBA-A(9) / RZQG-L9V1

FBA100A2VEB / RZQG71L9V1B FBA71A2VEB9 / RZQG71L9V1B FBA100A2VEB / RZQG100L9V1B FBA140A2VEB / RZQG100L9V1B FBA125A2VEB / RZQG125L9V1B FBA140A2VEB / RZQG125L9V1B FBA140A2VEB / RZQG140L9V1B
Cooling capacity Nom. kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
Heating capacity Nom. kW   7.50 10.80   13.50   15.50
Nominal efficiency EER   3.60 3.60 3.81 3.81 3.31 3.31 2.68
  COP   4.01 4.41   3.90   3.60
  Annual energy consumption kWh   944 1,247   1,813    
  Energy labeling Directive Cooling   A A   A    
    Heating   A A   A    
Space cooling Energy efficiency class   A++ A++ A+ A+ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
  SEER   6.16 6.16 5.87 5.87 6.11 6.11 6.14
  Annual energy consumption kWh/a 386 386 566 567 687 688 1,309
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A+  
  Capacity Pdesign kW 6.00 6.00 11.30 11.30 12.70 12.70 11.57
  SCOP/A   4.31 4.31 4.78 4.78 4.28 4.28 4.01
  Annual energy consumption kWh/a 1,949 1,949 3,310 3,310 4,154 4,155 4,043
Notes (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
    (3) - See separate drawing for operation range (3) - See separate drawing for operation range   (3) - See separate drawing for operation range   (3) - See separate drawing for operation range
    (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data