Specifications Table for FAQ-C9

FAQ71CVEB9 FAQ100CVEB9
Cooling capacity Total capacity Nom. kW 0.051 0.061
Heating capacity Total capacity Nom. kW 0.068 0.061
Casing Colour   Fresh White Fresh White
  Material   Resin Resin
Dimensions Unit Height mm 290 340
    Width mm 1,050 1,200
    Depth mm 238 240
Weight Unit kg 13 17
Sound power level Cooling dBA 61 65
  Heating dBA 61 65
Sound pressure level Cooling High dBA 45 49
    Nom. dBA 42 45
    Medium dBA 42 45
    Low dBA 40 41
  Heating High dBA 45 49
    Nom. dBA 42 45
    Medium dBA 42 45
    Low dBA 40 41
Piping connections Liquid OD mm 9.52 9.52
  Gas OD mm 15.9 15.9
  Drain   VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18)
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240