Specifications Table for FAA-B

FAA71BUV1B FAA100BUV1B
Casing Colour   White White
  Material   Resin Resin
Dimensions Unit Height mm 290 340
    Width mm 1,050 1,200
    Depth mm 269 262
Weight Unit kg 14.0 18
Fan Air flow rate Cooling High m³/min 16.2 23.0
      Medium m³/min 13.4 21.1
      Low m³/min 12.1 18.7
    Heating High m³/min 16.9 23.0
      Medium m³/min 14.2 20.9
      Low m³/min 12.7 18.7
Sound power level Cooling dBA 61.0 65.0
  Heating dBA 61.0 65.0
Sound pressure level Cooling High dBA 45.0 49.0
    Medium dBA 42.0 45.0
    Low dBA 40.0 41.0
  Heating High dBA 45.0 49.0
    Medium dBA 42.0 45.0
    Low dBA 40.0 41.0
Piping connections Liquid OD mm 9.52 9.52
  Gas OD mm 15.9 15.90
  Drain   VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18)
Standard Accessories Installation and operation manual 1 1
  Installation plate 1 1
  Screw bag 1 1
  Wire clamp material 4 4
  Heat insulating tape 1 1
  General safety precautions 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates.
  (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker
  (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA
  (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases
Standard Accessories Screw cover   3