Specifications Table for FAA-B / RZQG-L9V1

FAA100BUV1B / RZQG71L9V1B FAA71BUV1B / RZQG71L9V1B FAA100BUV1B / RZQG100L9V1B
Cooling capacity Nom. kW 6.80 6.80 9.50
Heating capacity Nom. kW   7.50 10.80
Nominal efficiency EER   3.40 3.40 3.62
  COP   3.70 3.61
  Annual energy consumption kWh   1,000 1,312
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Energy efficiency class   A++ A++ A++
  Capacity Pdesign kW 6.80 6.80 9.50
  SEER   6.43 6.43 6.11
  Annual energy consumption kWh/a 371 371 545
Space heating (Average climate) Energy efficiency class   A+ A+ A+
  Capacity Pdesign kW 6.33 6.33 10.20
  SCOP/A   4.02 4.02 4.01
  Annual energy consumption kWh/a 2,205 2,205 3,562
Notes (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
    (3) - See separate drawing for operation range (3) - See separate drawing for operation range
    (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data