Specifications Table for FAA-B / RZAG-NV1

FAA100BUV1B / RZAG71N7V1B FAA71BUV1B / RZAG71N7V1B FAA71BUV1B / RZAG71N2V1B FAA100BUV1B / RZAG71N2V1B FAA100BUV1B / RZAG100N7V1B FAA100BUV1B / RZAG100N2V1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 6.80 6.80 (1) 9.50 (1) 9.50
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 7.50 7.50 (2) 10.8 (2) 10.80
Nominal efficiency EER     3.27     3.24
  COP     3.42     3.17
  Annual energy consumption kWh     1,040     1,466
  Energy labeling Directive Cooling     A     A
    Heating     B     D
Space cooling Energy efficiency class   A++ A++ A++ A++ A++ A++
  Capacity Pdesign kW 6.80 6.80 6.80 6.80 9.50 9.50
  SEER   6.43 6.58 6.58 6.43 6.42 6.42
  Annual energy consumption kWh/a 370 362 362 370 518 518
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+ A+ A+
  Capacity Pdesign kW 4.70 4.70 4.70 4.70 7.80 7.80
  SCOP/A   4.10 4.20 4.20 4.10 4.01 4.01
  Annual energy consumption kWh/a 1,605 1,567 1,567 1,605 2,723 2,725
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.   (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.  
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.   (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.