|
EWYT085B-XLA1 |
EWYT115B-XLA1 |
EWYT135B-XLA1 |
EWYT175B-XLA1 |
EWYT215B-XLA1 |
EWYT215B-XLA2 |
EWYT235B-XLA2 |
EWYT265B-XLA2 |
EWYT310B-XLA2 |
EWYT310B-XLA2-VFDFAN |
EWYT350B-XLA2 |
EWYT350B-XLA2-VFDFAN |
EWYT400B-XLA2 |
EWYT440B-XLA2 |
EWYT400B-XLA2-VFDFAN |
EWYT440B-XLA2-VFDFAN |
EWYT500B-XLA2 |
EWYT500B-XLA2-VFDFAN |
EWYT560B-XLA2 |
EWYT560B-XLA2-VFDFAN |
EWYT600B-XLA2 |
EWYT600B-XLA2-VFDFAN |
EWYT630B-XLA2 |
EWYT630B-XLA2-VFDFAN |
EWYT650B-XLA2 |
EWYT650B-XLA2-VFDFAN |
Cooling capacity |
Nom. |
kW |
80 |
104 |
126 |
166 |
206 |
206 |
229 |
250 |
288 |
288 |
328 |
328 |
370 |
406 |
370 |
406 |
467 |
467 |
519 |
519 |
560 |
560 |
597 |
597 |
610 |
610 |
Heating capacity |
Nom. |
kW |
85.86 |
111.02 |
133.18 |
176.29 |
218.29 |
214.81 |
239.37 |
260.83 |
305.53 |
305.53 |
349.96 |
349.96 |
400.64 |
443.87 |
400.64 |
443.87 |
500.13 |
500.13 |
555.95 |
555.95 |
598.67 |
598.67 |
633.91 |
633.91 |
649.7 |
649.7 |
Capacity control |
Method |
|
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
Step |
|
Minimum capacity |
% |
50 |
38 |
50 |
38 |
50 |
19 |
17 |
25 |
22 |
22 |
19 |
19 |
17 |
25 |
17 |
25 |
22 |
22 |
19 |
19 |
18 |
18 |
17 |
17 |
17 |
17 |
Power input |
Cooling |
Nom. |
kW |
26.3 |
35.1 |
42.1 |
56.6 |
71.8 |
68 |
74.9 |
83.4 |
93.9 |
94.1 |
107 |
107 |
122 |
134 |
123 |
135 |
158 |
158 |
177 |
177 |
193 |
193 |
204 |
205 |
207 |
207 |
|
Heating |
Nom. |
kW |
26.06 |
33.19 |
39.11 |
51.68 |
64.91 |
62.55 |
69.49 |
76.15 |
88.61 |
88.81 |
101.7 |
101.93 |
117.65 |
127.8 |
117.94 |
128.08 |
147.3 |
147.63 |
165.04 |
165.38 |
179.94 |
180.33 |
191.66 |
192.05 |
203.16 |
203.95 |
EER |
3.03 |
2.95 |
2.99 |
2.93 |
2.86 |
3.03 |
3.06 |
3 |
3.06 |
3.06 |
3.05 |
3.05 |
3.02 |
3.01 |
3.01 |
3.01 |
2.95 |
2.95 |
2.93 |
2.92 |
2.9 |
2.9 |
2.92 |
2.91 |
2.95 |
2.94 |
COP |
3.295 |
3.345 |
3.405 |
3.411 |
3.363 |
3.434 |
3.444 |
3.425 |
3.448 |
3.44 |
3.441 |
3.433 |
3.405 |
3.473 |
3.397 |
3.466 |
3.395 |
3.388 |
3.369 |
3.362 |
3.327 |
3.32 |
3.308 |
3.301 |
3.198 |
3.186 |
Dimensions |
Unit |
Depth |
Mm |
2,825 |
3,425 |
3,425 |
4,025 |
4,625 |
5,550 |
6,150 |
6,150 |
4,125 |
4,125 |
4,125 |
4,125 |
5,025 |
5,025 |
5,025 |
5,025 |
5,925 |
5,925 |
5,925 |
5,925 |
6,825 |
6,825 |
6,825 |
6,825 |
6,825 |
6,825 |
|
|
Height |
Mm |
1,800 |
1,800 |
1,800 |
1,800 |
1,800 |
1,800 |
1,800 |
1,800 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
2,514 |
|
|
Width |
Mm |
1,195 |
1,195 |
1,195 |
1,195 |
1,195 |
1,195 |
1,195 |
1,195 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
2,282 |
Weight |
Operation weight |
kg |
1,121 |
1,181 |
1,261 |
1,446 |
1,626 |
2,065 |
2,365 |
2,415 |
3,175 |
3,175 |
3,275 |
3,275 |
3,845 |
3,972 |
3,685.37 |
3,811.88 |
4,428 |
4,267.88 |
4,526 |
4,366.2 |
4,990 |
4,830.2 |
5,090 |
4,930.2 |
5,090 |
4,930.2 |
|
Unit |
kg |
1,110 |
1,170 |
1,250 |
1,430 |
1,610 |
2,030 |
2,330 |
2,380 |
3,140 |
3,140 |
3,240 |
3,240 |
3,810 |
3,910 |
3,650 |
3,750 |
4,366 |
4,206 |
4,456 |
4,296 |
4,920 |
4,760 |
5,020 |
4,860 |
5,020 |
4,860 |
Water heat exchanger |
Type |
|
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
|
Water volume |
l |
11 |
11 |
11 |
16 |
16 |
35 |
35 |
35 |
35 |
35 |
35 |
35 |
35 |
62 |
35 |
62 |
62 |
62 |
70 |
70 |
70 |
70 |
70 |
70 |
70 |
70 |
Air heat exchanger |
Type |
|
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
Fan |
Air flow rate |
Nom. |
l/s |
9,039 |
12,644 |
12,052 |
15,065 |
18,078 |
21,090 |
24,104 |
24,104 |
29,593 |
29,593 |
33,820 |
33,820 |
43,351 |
42,276 |
43,351 |
42,276 |
52,021 |
52,021 |
50,730 |
50,730 |
60,692 |
60,692 |
59,186 |
59,186 |
78,410 |
78,410 |
|
Speed |
rpm |
1,200 |
1,200 |
1,200 |
1,200 |
1,200 |
1,200 |
1,200 |
1,200 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
700 |
900 |
900 |
Compressor |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
4 |
4 |
4 |
4 |
4 |
4 |
4 |
4 |
4 |
4 |
4 |
5 |
5 |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
|
Type |
|
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Scroll compressor |
Sound power level |
Cooling |
Nom. |
dBA |
79.5 |
82.6 |
84.1 |
86.2 |
87.5 |
85.4 |
86.4 |
87.1 |
86 |
86.4 |
87 |
87.1 |
88 |
88.2 |
88 |
88.2 |
88.9 |
88.9 |
89 |
89 |
89.6 |
89.6 |
89.7 |
89.7 |
95.3 |
95.3 |
Sound pressure level |
Cooling |
Nom. |
dBA |
61 |
64 |
65 |
67 |
68 |
66 |
66 |
67 |
66 |
66.4 |
67 |
67.1 |
67.6 |
67.8 |
67.6 |
67.8 |
68.1 |
68.1 |
68.2 |
68.2 |
68.5 |
68.5 |
68.6 |
68.6 |
74.2 |
74.2 |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
R-32 |
|
Circuits |
Quantity |
|
1 |
1 |
1 |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
|
Charge |
kg |
17 |
29.4 |
29.8 |
34.5 |
44 |
50 |
50 |
55 |
70 |
70 |
70 |
70 |
85 |
100 |
85 |
100 |
114.5 |
114.5 |
129 |
129 |
143.5 |
143.5 |
158 |
158 |
158 |
158 |
Power supply |
Phase |
|
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
Compressor |
Starting method |
|
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Direct on line |
Notes |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
|
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
(2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 |
|
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
(3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; |
|
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
(4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter |
|
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
(5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding |
|
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
(6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition |
|
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
(7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. |
|
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
(8) - The data are referred to the unit without additional options. |
|
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
(9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. |
|
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
(10) - Fluid: Water |
|
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
|
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
(12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. |
|
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
(13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current |
|
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
(14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. |
|
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(15) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
|
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
|
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
(17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book |
|
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(18) - All data are subject to change without notice. Please refer to the unit nameplate data. |