Specifications Table for EWYQ-BVP

EWYQ004BAVP EWYQ005BAVP EWYQ006BAVP EWYQ008BAVP
Cooling capacity Nom. kW 4.00 (1), 4.01 (2) 4.93 (1), 5.07 (2) 5.88 (1), 6.07 (2) 7.95 (1), 8.23 (2)
Heating capacity Nom. kW 4.11 (3), 3.96 (4) 4.99 (3), 4.99 (4) 6.14 (3), 6.12 (4) 8.08 (3), 8.44 (4)
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Power input Cooling Nom. kW 1.27 (1), 0.840 (2) 1.61 (1), 1.12 (2) 1.87 (1), 1.13 (2) 2.57 (1), 1.65 (2)
  Heating Nom. kW 1.19 (3), 0.860 (4) 1.46 (3), 1.09 (4) 1.75 (3), 1.28 (4) 2.31 (3), 1.84 (4)
EER 3.14 (1), 4.80 (2) 3.06 (1), 4.51 (2) 3.15 (1), 5.35 (2) 3.10 (1), 4.99 (2)
COP 3.44 (3), 4.61 (4) 3.41 (3), 4.58 (4) 3.51 (3), 4.77 (4) 3.49 (3), 4.59 (4)
ESEER 4.45 (5) 4.49 (5) 5.25 (5) 5.24 (5)
Dimensions Unit Depth mm 350 350 380 380
    Height mm 735 735 997 997
    Width mm 1,090 1,090 1,160 1,160
Weight Unit kg 83 83 106 106
Water heat exchanger Type   Brazed plate Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 13 (6) 13 (6) 20 (7) 20 (7)
  Water volume l 1 1 2 2
Air heat exchanger Type   Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins
Hydraulic components Expansion vessel Volume l 3 3 7 7
Fan Air flow rate Cooling Nom. m³/min 53 53 72 (1) 72 (1)
    Heating Nom. m³/min 47.0 47.0 46.6 (3) 49.3 (3)
Compressor Quantity   1 1 1 1
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Starting method   Inverter driven Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Max. °CDB 43 43 46 46
      Min. °CDB 10 10 10 10
    Heating Max. °CDB 25 25 25 25
      Min. °CDB 0 0 -15 -15
  Water side Cooling Max. °CDB 22 22 22 22
      Min. °CDB 5 5 5 5
    Heating Max. °CDB 55 55 55 55
      Min. °CDB 15 (8) 15 (8) 15 (9) 15 (9)
Sound power level Cooling Nom. dBA 63 (1) 64 (1) 69 (1) 69 (1)
  Heating Nom. dBA 65 (3) 65 (3) 65 (3) 65 (3)
Sound pressure level Cooling Nom. dBA 48 (9) 49 (9) 52 (10) 53 (10)
  Heating Nom. dBA 49 (9) 49 (9) 47 (10) 47 (10)
  Night quiet mode Cooling dBA 44 (9) 44 (9) 43 (10) 43 (10)
    Heating dBA 46 (9) 46 (9) 43 (10) 43 (10)
Refrigerant Type   R-410A R-410A R-410A R-410A
  GWP   2,088 2,088 2,087.5 2,087.5
  Circuits Quantity   1 1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Charge Per circuit kg 2.10 2.10 2.70 2.70
  Per circuit TCO2Eq 4.4 4.4 5.6 5.6
Water circuit Air purge valve   Yes (Manually) Yes (Manually) Yes (Manually) Yes (Manually)
  Drain valve / fill valve   Yes Yes Yes Yes
  Manometer   No No No No
  Minimum water volume in the system l 20 20 20 20
  Piping connections diameter inch 1" MBSP 1" MBSP 1" MBSP 1" MBSP
  Shut off valve   Yes Yes Yes Yes
Space heating Average climate water outlet 55°C General SCOP   2.92 3.01 3.19 3.17
      Seasonal space heating eff. class   A+ A+ A+ A+
      ηs (Seasonal space heating efficiency) % 114 118 124 124
  Average climate water outlet 35°C General SCOP   3.90 4.03 4.03 4.21
      Seasonal space heating eff. class   A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 155 159 158 165
Power supply Phase   1N~ 1N~ 1N~ 1N~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 230 230
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent
  (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard
  (6) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (6) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (6) - For average climate and low temperature application (6) - For average climate and low temperature application
  (7) - Including piping + PHE; excluding expansion vessel (7) - Including piping + PHE; excluding expansion vessel (7) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (7) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  (8) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (8) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (8) - Including piping + PHE; excluding expansion vessel (8) - Including piping + PHE; excluding expansion vessel
  (9) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (9) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  (10) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (10) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (10) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (10) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (11) - Inverter controlled compressor starting current always <= max. running current (11) - Inverter controlled compressor starting current always <= max. running current (11) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (11) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f
      (12) - Inverter controlled compressor starting current always <= max. running current (12) - Inverter controlled compressor starting current always <= max. running current
      (13) - Ssc: Short-circuit power (13) - Ssc: Short-circuit power
      (14) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (14) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.