Specifications Table for EWYA-DV3P

EWYA009DAV3P EWYA011DAV3P EWYA014DAV3P EWYA016DAV3P
Cooling capacity Nom. kW 9.35 (1), 9.10 (2) 11.6 (1), 11.5 (2) 12.8 (1), 12.7 (2) 14.0 (1), 15.3 (2)
Heating capacity Nom. kW 9.37 (3), 9.00 (4) 10.6 (3), 9.82 (4) 12.0 (3), 12.5 (4) 16.0 (3), 16.0 (4)
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Power input Cooling Nom. kW 2.79 (1), 1.71 (2) 3.56 (1), 2.17 (2) 4.06 (1), 2.51 (2) 4.58 (1), 3.24 (2)
  Heating Nom. kW 1.91 (3), 2.43 (4) 2.18 (3), 2.68 (4) 2.46 (3), 3.42 (4) 3.53 (3), 4.56 (4)
EER 3.35 (1), 5.34 (2) 3.26 (1), 5.31 (2) 3.16 (1), 5.04 (2) 3.06 (1), 4.74 (2)
COP 4.91 (3), 3.71 (4) 4.83 (3), 3.66 (4) 4.87 (3), 3.64 (4) 4.53 (3), 3.51 (4)
Dimensions Unit Depth mm 460 460 460 460
    Height mm 870 870 870 870
    Width mm 1,380 1,380 1,380 1,380
Weight Unit kg 147 147 147 147
Water heat exchanger Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Minimum water volume in the system l 50 (6) 50 (6) 50 (6) 50 (6)
  Water volume l 2 2 2 2
Air heat exchanger Type   High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler
Hydraulic components Expansion vessel Volume l 8 8 8 8
Fan Air flow rate Cooling Nom. m³/min 63 70 85 85
    Heating Nom. m³/min 48.0 55.8 70.4 85.0
Fan motor Speed Cooling Nom. rpm 500 550 650 650
    Heating Nom. rpm 400 450 550 650
Compressor Quantity   1 1 1 1
  Type   Hermetically sealed swing inverter compressor Hermetically sealed swing inverter compressor Hermetically sealed swing inverter compressor Hermetically sealed swing inverter compressor
  Starting method   Inverter driven Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Max. °CDB 43 43 43 43
      Min. °CDB 10 10 10 10
    Heating Max. °CDB 25 25 25 25
      Min. °CDB -25 -25 -25 -25
  Water side Cooling Max. °CDB 22 22 22 22
      Min. °CDB 5 5 5 5
    Heating Max. °CDB 60 (7) 60 (7) 60 (7) 60 (7)
      Min. °CDB 9 (7) 9 (7) 9 (7) 9 (7)
Sound power level Cooling Nom. dBA 65.5 67.0 69.0 69.0
Sound pressure level Cooling Nom. dBA 44.0 47.7 50.8 51.0
Refrigerant Type   R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0
  Circuits Quantity   1 1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Charge Per circuit kg 3.80 3.80 3.80 3.80
  Per circuit TCO2Eq 2.6 2.6 2.6 2.6
Space heating Average climate water outlet 55°C General SCOP   3.44 3.37 3.42 3.37
      Seasonal space heating eff. class   A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 135 132 134 132
  Average climate water outlet 35°C General SCOP   4.82 4.73 4.70 4.69
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 190 186 185 185
Power supply Name   V3 V3 V3 V3
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 230 230
Compressor Starting method   Inverter Inverter Inverter Inverter
Notes (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual.
  (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing