|
EWYA009DAV3P-H- |
EWYA011DAV3P-H- |
EWYA014DAV3P-H- |
EWYA016DAV3P-H- |
Cooling capacity |
Nom. |
kW |
9.35 (1), 9.10 (2) |
11.6 (1), 11.5 (2) |
12.8 (1), 12.7 (2) |
14.0 (1), 15.3 (2) |
Heating capacity |
Nom. |
kW |
9.37 (3), 9.00 (4) |
10.6 (3), 9.82 (4) |
12.0 (3), 12.5 (4) |
16.0 (3), 16.0 (4) |
Capacity control |
Method |
|
Variable (inverter) |
Variable (inverter) |
Variable (inverter) |
Variable (inverter) |
Power input |
Cooling |
Nom. |
kW |
2.79 (1), 1.71 (2) |
3.56 (1), 2.17 (2) |
4.06 (1), 2.51 (2) |
4.58 (1), 3.24 (2) |
|
Heating |
Nom. |
kW |
1.91 (3), 2.43 (4) |
2.18 (3), 2.68 (4) |
2.46 (3), 3.42 (4) |
3.53 (3), 4.56 (4) |
EER |
3.35 (1), 5.34 (2) |
3.26 (1), 5.31 (2) |
3.16 (1), 5.04 (2) |
3.06 (1), 4.74 (2) |
COP |
4.91 (3), 3.71 (4) |
4.83 (3), 3.66 (4) |
4.87 (3), 3.64 (4) |
4.53 (3), 3.51 (4) |
Dimensions |
Unit |
Depth |
Mm |
460 |
460 |
460 |
460 |
|
|
Height |
Mm |
870 |
870 |
870 |
870 |
|
|
Width |
Mm |
1,380 |
1,380 |
1,380 |
1,380 |
Weight |
Unit |
kg |
147 |
147 |
147 |
147 |
Water heat exchanger |
Type |
|
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
Plate heat exchanger |
|
Minimum water volume in the system |
l |
50 (6) |
50 (6) |
50 (6) |
50 (6) |
|
Water volume |
l |
2 |
2 |
2 |
2 |
Air heat exchanger |
Type |
|
High efficiency fin and tube type with integral subcooler |
High efficiency fin and tube type with integral subcooler |
High efficiency fin and tube type with integral subcooler |
High efficiency fin and tube type with integral subcooler |
Hydraulic components |
Expansion vessel |
Volume |
l |
8 |
8 |
8 |
8 |
Fan motor |
Speed |
Cooling |
Nom. |
rpm |
500 |
550 |
650 |
650 |
|
|
Heating |
Nom. |
rpm |
400 |
450 |
550 |
650 |
Compressor |
Quantity |
|
1 |
1 |
1 |
1 |
|
Type |
|
Hermetically sealed swing inverter compressor |
Hermetically sealed swing inverter compressor |
Hermetically sealed swing inverter compressor |
Hermetically sealed swing inverter compressor |
|
Starting method |
|
Inverter driven |
Inverter driven |
Inverter driven |
Inverter driven |
Sound power level |
Cooling |
Nom. |
dBA |
65.5 |
67.0 |
69.0 |
69.0 |
Sound pressure level |
Cooling |
Nom. |
dBA |
44.0 |
47.7 |
50.8 |
51.0 |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
|
GWP |
|
675.0 |
675.0 |
675.0 |
675.0 |
|
Circuits |
Quantity |
|
1 |
1 |
1 |
1 |
|
Control |
|
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Charge |
Per circuit |
kg |
3.80 |
3.80 |
3.80 |
3.80 |
|
Per circuit |
TCO2Eq |
2.6 |
2.6 |
2.6 |
2.6 |
Power supply |
Name |
|
V3 |
V3 |
V3 |
V3 |
|
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
Compressor |
Starting method |
|
Inverter |
Inverter |
Inverter |
Inverter |
Notes |
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
|
(5) - According to EN14825 |
(5) - According to EN14825 |
(5) - According to EN14825 |
(5) - According to EN14825 |
|
(6) - Depends on operation mode, refer to installation manual. |
(6) - Depends on operation mode, refer to installation manual. |
(6) - Depends on operation mode, refer to installation manual. |
(6) - Depends on operation mode, refer to installation manual. |
|
(7) - For more details, see operation range drawing |
(7) - For more details, see operation range drawing |
(7) - For more details, see operation range drawing |
(7) - For more details, see operation range drawing |