Specifications Table for EWWS-VZPS

EWWS500VZPSA1 EWWS710VZPSA1 EWWS900VZPSA1 EWWSC12VZPSA2 EWWSC16VZPSA2 EWWSC17VZPSA2
Cooling capacity Nom. kW 500 710 898 1,188 1,586 1,735
Capacity control Method   Variable Variable Variable Variable Variable Variable
  Minimum capacity % 20 20 20 10 10 10
Power input Cooling Nom. kW 91.3 133.8 165.1 235.4 313.7 350.7
EER 5.48 5.31 5.44 5.05 5.05 4.95
ESEER 0 0 0 0 0 0
Dimensions Unit Depth mm 3,750 3,822 3,822 4,508 4,750 4,874
    Height mm 2,108 2,430 2,487 2,302 2,500 2,493
    Width mm 1,179 1,287 1,303 1,579 1,610 1,769
Weight Unit kg 3,247 4,082 4,346 6,310 7,530 8,250
  Operation weight kg 3,375 4,349 4,660 6,900 8,300 9,200
Water heat exchanger - evaporator Type   Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube
  Water volume l 96 168 199 320 380 480
Water heat exchanger - condenser Type   Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube
Compressor Type   Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor
  Quantity   1 1 1 2 2 2
Sound power level Cooling Nom. dBA 99 105 105 106 107 109
Sound pressure level Cooling Nom. dBA 80 86 86 87 88 89
Refrigerant Type   R-513A R-513A R-513A R-513A R-513A R-513A
  Charge kg 130 180 180 190 320 350
  Circuits Quantity   1 1 1 2 2 2
  GWP   631 631 631 631 631 631