Specifications Table for EWWS-J-SS

EWWS120J-SS EWWS140J-SS EWWS150J-SS EWWS180J-SS EWWS210J-SS EWWS240J-SS EWWS270J-SS
Cooling capacity Nom. kW 115 136 154 181 207 241 272
Heating capacity Nom. kW 140.4 171.3 192.1 220.6 247.6 303.2 338
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 25 25 25 25 25 25 25
Power input Cooling Nom. kW 29.9 36.3 41.6 47.8 54.2 65.7 74.4
  Heating Nom. kW 30.2 36.6 42.2 48.4 54.9 66.4 75.4
EER 3.84 3.75 3.71 3.78 3.82 3.67 3.66
COP 4.64 4.68 4.55 4.56 4.51 4.56 4.48
Dimensions Unit Depth mm 2,684 2,684 2,684 2,684 2,684 2,684 2,684
    Height mm 1,020 1,020 1,020 1,020 1,020 1,020 1,020
    Width mm 913 913 913 913 913 913 913
Weight Unit kg 1,176.84 1,232.68 1,334.04 1,365.84 1,415.8 1,599.76 1,607.26
  Operation weight kg 1,211.12 1,275.74 1,377.54 1,414.84 1,472.8 1,663.26 1,674.76
Water heat exchanger - evaporator Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Water volume l 14 18 14 17 20 26 26
Water heat exchanger - condenser Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
Compressor Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Quantity   1 1 1 1 1 1 1
Sound power level Cooling Nom. dBA 88.9 88.9 88.9 88.9 88.9 88.9 88.9
Sound pressure level Cooling Nom. dBA 79 79 79 79 79 79 79
Refrigerant Type   R-513A R-513A R-513A R-513A R-513A R-513A R-513A
  Charge kg 18 35 34 37 37 38 38
  Circuits Quantity   1 1 1 1 1 1 1
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400