Specifications Table for EWWS-DZXS

EWWS320DZXSA1 EWWS440DZXSA1 EWWS530DZXSA1 EWWS610DZXSA2 EWWS640DZXSA2 EWWS700DZXSA1 EWWS880DZXSA2 EWWSC10DZXSA2 EWWSC13DZXSA3 EWWSC14DZXSA2 EWWSC15DZXSA3 EWWSC21DZXSA3
Cooling capacity Nom. kW 316 439 520 609 631 694 876 1,043 1,305 1,390 1,550 2,027
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 30 21 21 16 15 18 11 11 7 9 8 6
Power input Cooling Nom. kW 67.1 90 103 126 132 127 177 205 270 257 312 384
EER 4.71 4.88 5.05 4.82 4.77 5.44 4.92 5.08 4.82 5.4 4.96 5.27
ESEER 0 0 0 0 0 0 0 0 0 0 0 0
Dimensions Unit Depth mm 3,625 3,625 3,625 3,625 3,585 3,585 3,585 3,580 4,793 3,580 4,768 4,812
    Height mm 1,865 1,865 1,865 1,985 1,985 1,985 1,985 2,200 2,083 2,200 2,225 2,290
    Width mm 1,055 1,055 1,055 1,160 1,160 1,160 1,160 1,270 1,510 1,270 1,510 1,510
Weight Unit kg 1,700 1,900 2,000 2,850 2,850 2,600 2,900 3,600 4,350 3,800 4,750 5,500
  Operation weight kg 1,973 2,216 2,347 3,197 3,344 3,102 3,458 4,292 5,020 4,579 5,540 6,570
Water heat exchanger - evaporator Type   Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube
  Water volume l 70 96 107 107 134 134 156 199 272 229 317 444
Water heat exchanger - condenser Type   Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube Flooded Shell & Tube
Compressor Type   Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor Driven vapour compressor
  Quantity   1 1 1 2 2 1 2 2 3 2 3 3
Sound power level Cooling Nom. dBA 87.9 88.9 89.9 91.1 91.0 91.1 92.0 93.3 93.5 94.3 94.8 95.8
Sound pressure level Cooling Nom. dBA 69.6 70.6 71.6 72.6 72.6 72.6 73.6 74.6 73.9 75.6 75.2 76.2
Refrigerant Type   R-513A R-513A R-513A R-513A R-513A R-513A R-513A R-513A R-513A R-513A R-513A R-513A
  Charge kg 120 150 120 140 190 180 200 230 240 230 270 270
  Circuits Quantity   1 1 1 1 1 1 1 1 1 1 1 1
  GWP   631 631 631 631 631 631 631 631 631 631 631 631