|
EWWH445VZSSA1 |
EWWH515VZSSA1 |
EWWH550VZSSA1 |
EWWH660VZSSA1 |
EWWH770VZSSA1 |
EWWH860VZSSA2 |
EWWH940VZSSA2 |
EWWHC10VZSSA2 |
EWWHC12VZSSA2 |
EWWHC13VZSSA2 |
EWWHC14VZSSA2 |
EWWHC15VZSSA2 |
Cooling capacity |
Nom. |
kW |
443 |
512 |
549 |
658 |
768 |
865 |
941 |
1,012 |
1,142 |
1,271 |
1,396 |
1,525 |
Capacity control |
Method |
|
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
Variable |
|
Minimum capacity |
% |
20 |
20 |
20 |
20 |
20 |
10 |
10 |
10 |
10 |
10 |
10 |
10 |
Power input |
Cooling |
Nom. |
kW |
82.8 |
98.1 |
107 |
123 |
149 |
172 |
188 |
205 |
235 |
254 |
282 |
302 |
EER |
5.35 |
5.22 |
5.15 |
5.34 |
5.14 |
5.02 |
5 |
4.93 |
4.87 |
5.01 |
4.95 |
5.04 |
ESEER |
7.98 |
7.83 |
7.9 |
8.03 |
7.99 |
7.93 |
7.95 |
8.12 |
8 |
8.46 |
8 |
8.48 |
Dimensions |
Unit |
Depth |
mm |
3,722 |
3,750 |
3,750 |
3,690 |
3,822 |
4,792 |
4,792 |
4,792 |
4,792 |
4,508 |
4,508 |
4,750 |
|
|
Height |
mm |
2,123 |
2,123 |
2,123 |
2,292 |
2,487 |
2,296 |
2,296 |
2,296 |
2,296 |
2,350 |
2,338 |
2,498 |
|
|
Width |
mm |
1,178 |
1,179 |
1,179 |
1,233 |
1,303 |
1,484 |
1,487 |
1,487 |
1,484 |
1,580 |
1,627 |
1,753 |
Weight |
Unit |
kg |
2,892 |
2,928 |
2,941 |
3,451 |
4,237 |
5,570 |
5,790 |
5,820 |
6,220 |
6,890 |
7,260 |
8,260 |
|
Operation weight |
kg |
2,977 |
3,033 |
3,053 |
3,611 |
4,488 |
5,980 |
6,220 |
6,290 |
6,690 |
7,480 |
7,830 |
9,070 |
Water heat exchanger - evaporator |
Type |
|
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
Flooded shell and tube |
|
Water volume |
l |
88 |
88 |
96 |
134 |
156 |
230 |
230 |
270 |
270 |
320 |
320 |
380 |
Water heat exchanger - condenser |
Type |
|
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Shell and tube |
Compressor |
Type |
|
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
Driven vapour compression |
|
Quantity |
|
1 |
1 |
1 |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
Sound power level |
Cooling |
Nom. |
dBA |
101 |
105 |
105 |
105 |
107 |
106 |
106 |
107 |
107 |
108 |
108 |
110 |
Sound pressure level |
Cooling |
Nom. |
dBA |
82 |
86 |
86 |
86 |
88 |
87 |
87 |
88 |
88 |
89 |
89 |
90 |
Refrigerant |
Charge |
kg |
100 |
110 |
110 |
170 |
180 |
250 |
260 |
290 |
290 |
320 |
320 |
350 |
|
Circuits |
Quantity |
|
1 |
1 |
1 |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
|
GWP |
|
7 |
7 |
7 |
7 |
7 |
7 |
7 |
7 |
7 |
7 |
7 |
7 |
Refrigerant circuit |
Charge |
kg |
100 |
110 |
110 |
170 |
180 |
250 |
260 |
290 |
290 |
320 |
320 |
350 |
Power supply |
Phase |
|
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
Notes |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
(1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 |
|
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
(2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 |
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
|
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
(4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C |
|
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
(5) - Maximum running current is based on max compressor absorbed current in its envelope |
|
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(6) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
|
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
(7) - Maximum current for wires sizing: compressor full load ampere x 1.1 |
|
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
(8) - All data refers to the standard unit without options. |
|
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
(9) - All data are subject to change without notice. Please refer to the unit nameplate data. |
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). |
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
|
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |
(12) - In case of inverter driven units, no inrush current at start up is experienced. |