Specifications Table for EWSAH-D9W

EWSAH06DA9W
Casing Colour   White + Black
  Material   Precoated sheet metal
Dimensions Unit Height mm 1,891
    Width mm 597
    Depth mm 666
Weight Unit kg 222
Tank Water volume l 180
  Insulation Heat loss kWh/24h 1.4
  Corrosion protection   Pickling
Refrigerant Type   R-32
  GWP   675.0
  Charge TCO2Eq 1.15
  Charge kg 1.70
Operation range Installation space Min. °C 5
    Max. °C 35
  Heating Water side Min. °C 5
      Max. °C 65
  Domestic hot water Water side Min. °C 25
      Max. °C 60
Space heating Average climate water outlet 55°C General SCOP   4.15 (1)
      Seasonal space heating eff. class   A+++
      ηs (Seasonal space heating efficiency) % 158
  Average climate water outlet 35°C General SCOP   6.49 (1)
      Seasonal space heating eff. class   A+++
      ηs (Seasonal space heating efficiency) % 252
Power supply Phase   1~/3~
  Frequency Hz 50
  Voltage V 230/400
Current Recommended fuses A 16/32
Notes (1) - According to EN14825 and EN14511:2018