Specifications Table for EWLQ-KBW1N

EWLQ014KBW1N EWLQ025KBW1N EWLQ033KBW1N EWLQ049KBW1N EWLQ064KBW1N
Cooling capacity Nom. kW 12.05 21.87 27.96 43.4 56.71
Capacity control Minimum capacity % 100 100 100 50 50
Power input Cooling Nom. kW 3.54 6.42 8.26 12.74 16.2
EER 3.402 3.406 3.386 3.406 3.501
Dimensions Unit Height Mm 600 600 600 600 600
    Width Mm 600 600 600 600 600
    Depth Mm 600 600 600 1,200 1,200
Weight Unit kg 104 138 149 252 274
  Operation weight kg 105 140 152 257 280
Water heat exchanger - evaporator Type   Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate
Compressor Type   Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor
  Quantity   1 1 1 2 2
Sound power level Cooling Nom. dBA 64 64 71 67 74
Sound pressure level Cooling Nom. dBA 50 50 57 53 60
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  Charge kg 0 0 0 0 0
  Circuits Quantity   1 1 1 2 2
Power supply Phase   3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50
  Voltage V 400 400 400 400 400
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure.
  (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (3) - Maximum starting current: starting current of biggest compressor + current of the compressor at full load. (3) - Maximum starting current: starting current of biggest compressor + current of the compressor at full load. (3) - Maximum starting current: starting current of biggest compressor + current of the compressor at full load. (3) - Maximum starting current: starting current of biggest compressor + current of the compressor at full load. (3) - Maximum starting current: starting current of biggest compressor + current of the compressor at full load.
  (4) - Maximum running current is based on max compressor absorbed current in its envelope (4) - Maximum running current is based on max compressor absorbed current in its envelope (4) - Maximum running current is based on max compressor absorbed current in its envelope (4) - Maximum running current is based on max compressor absorbed current in its envelope (4) - Maximum running current is based on max compressor absorbed current in its envelope
  (5) - Maximum unit current for wires sizing is based on minimum allowed voltage. (5) - Maximum unit current for wires sizing is based on minimum allowed voltage. (5) - Maximum unit current for wires sizing is based on minimum allowed voltage. (5) - Maximum unit current for wires sizing is based on minimum allowed voltage. (5) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (6) - Maximum current for wires sizing: compressor full load ampere x 1.1 (6) - Maximum current for wires sizing: compressor full load ampere x 1.1 (6) - Maximum current for wires sizing: compressor full load ampere x 1.1 (6) - Maximum current for wires sizing: compressor full load ampere x 1.1 (6) - Maximum current for wires sizing: compressor full load ampere x 1.1
  (7) - Electrical data are subject to modification without notice. Please refer to unit nameplate data. (7) - Electrical data are subject to modification without notice. Please refer to unit nameplate data. (7) - Electrical data are subject to modification without notice. Please refer to unit nameplate data. (7) - Electrical data are subject to modification without notice. Please refer to unit nameplate data. (7) - Electrical data are subject to modification without notice. Please refer to unit nameplate data.
  (8) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (8) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (8) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (8) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (8) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511)
  (9) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (9) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (9) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (9) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (9) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory
  (10) - For specific information about additional options refer to the options section in the data book (10) - For specific information about additional options refer to the options section in the data book (10) - For specific information about additional options refer to the options section in the data book (10) - For specific information about additional options refer to the options section in the data book (10) - For specific information about additional options refer to the options section in the data book
  (11) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level. (11) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level. (11) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level. (11) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level. (11) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level.