Specifications Table for EWHQ-G-SS

EWHQ100G-SS EWHQ120G-SS EWHQ130G-SS EWHQ150G-SS EWHQ160G-SS EWHQ190G-SS EWHQ210G-SS EWHQ240G-SS EWHQ270G-SS EWHQ340G-SS EWHQ400G-SS
Cooling capacity Nom. kW 87.3 (1) 100.0 (1) 111 (1) 127 (1) 141 (1) 160 (1) 181 (1) 208 (1) 232 (1) 291 (1) 352 (1)
Heating capacity Nom. kW 112 (2) 128 (2) 144 (2) 162 (2) 179 (2) 205 (2) 233 (2) 266 (2) 299 (2) 375 (2) 454 (2)
Capacity control Method   Step Step Step Step Step Step Step Step Step Step Step
  Minimum capacity % 50.0 43.0 50.0 44.0 50.0 45.0 50.0 43.0 50.0 40.0 50.0
Power input Cooling Nom. kW 22.4 (1) 25.3 (1) 28.5 (1) 32.0 (1) 35.6 (1) 41.1 (1) 46.0 (1) 53.3 (1) 59.1 (1) 73.7 (1) 88.4 (1)
  Heating Nom. kW 27.0 (2) 30.9 (2) 35.2 (2) 39.3 (2) 43.6 (2) 50.4 (2) 56.6 (2) 64.7 (2) 72.2 (2) 90.3 (2) 109 (2)
EER 3.90 (1) 3.95 (1) 3.91 (1) 3.96 (1) 3.95 (1) 3.90 (1) 3.93 (1) 3.90 (1) 3.92 (1) 3.95 (1) 3.98 (1)
COP 4.15 (2) 4.16 (2) 4.09 (2) 4.12 (2) 4.11 (2) 4.07 (2) 4.11 (2) 4.10 (2) 4.14 (2) 4.16 (2) 4.18 (2)
ESEER 4.70 4.84 4.65 4.86 4.80 4.89 4.86 4.83 4.79 4.90 4.83
Dimensions Unit Depth mm 2,432 2,432 2,264 2,264 2,264 2,432 2,432 2,432 2,432 2,432 2,432
    Height mm 1,066 1,066 1,066 1,066 1,066 1,066 1,066 1,066 1,066 1,186 1,186
    Width mm 928 928 928 928 928 928 928 928 928 928 928
Weight Unit kg 519 608 728 770 808 838 880 930 941 1,090 1,203
  Operation weight kg 558 654 782 830 873 908 995 1,019 1,031 1,202 1,334
Water heat exchanger - evaporator Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Water volume l 6 8 8 10 12 13 15 17 17 27 34
Water heat exchanger - condenser Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
Compressor Type   Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor
  Quantity   2 2 2 2 2 2 2 2 2 2 2
Sound power level Cooling Nom. dBA 80 83 85 87 88 88 88 90 92 93 93
Sound pressure level Cooling Nom. dBA 64 67 69 70 72 72 72 74 76 76 77
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  Circuits Quantity   1 1 1 1 1 1 1 1 1 1 1
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Charge Per circuit kg 9.0 9.0 10.0 10.0 13.0 11.0 13.0 15.0 15.0 19.0 19.0
  Per circuit TCO2Eq 18.8 18.8 20.9 20.9 27.1 23.0 27.1 31.3 31.3 39.7 39.7
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation.
  (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation
  (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (3) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
  (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water
  (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (5) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (6) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
  (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load (8) - Maximum starting current: starting current of biggest compressor + current of the compressor at 75% maximum load
  (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current
  (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope
  (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1