Specifications Table for EWAQ-G-SR

EWAQ075G-SR EWAQ085G-SR EWAQ100G-SR EWAQ110G-SR EWAQ120G-SR EWAQ140G-SR EWAQ155G-SR
Cooling capacity Nom. kW 69.3 (1) 78.85 90.96 99.68 108.6 130.4 143.4
Capacity control Method   Step Staged Staged Staged Staged Staged Staged
  Minimum capacity % 50 44 50 44 50 43 50
Power input Cooling Nom. kW 29.4 (1) 33.09 36.82 41.95 46.28 53.98 61.21
EER 2.36 (1) 2.383 2.47 2.376 2.347 2.416 2.343
ESEER 3.94 4.12 3.94 4.02 3.74 4.12 3.88
Dimensions Unit Depth Mm 2,140 2,680 2,680 2,680 3,200 3,200 3,200
    Height Mm 1,800 1,800 1,800 1,800 1,800 1,800 1,800
    Width Mm 1,195 1,195 1,195 1,195 1,195 1,195 1,195
Weight Operation weight kg 722 832 964 993 1,023 1,084 1,115
  Unit kg 711 822 953 983 1,012 1,067 1,096
Water heat exchanger Type   Brazed plate Braze plate heat exchanger Braze plate heat exchanger Braze plate heat exchanger Braze plate heat exchanger Braze plate heat exchanger Braze plate heat exchanger
  Water volume l 5.58 4.86 4.86 5.6 5.6 8.1 9.36
Air heat exchanger Type   Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel
Fan Air flow rate Nom. l/s 4,523 5,046 6,787 6,787 6,787 9,023 9,023
  Speed rpm 1,108 1,108 1,108 1,108 1,108 1,108 1,108
Compressor Quantity   2 2 2 2 2 2 2
  Type   Scroll compressor Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression
Sound power level Cooling Nom. dBA 79 82 84 86 86 86 86
Sound pressure level Cooling Nom. dBA 62 (2) 65 66 68 68 68 68
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,088 2,088 2,088 2,088 2,088 2,088
  Circuits Quantity   1 1 1 1 1 1 1
  Charge kg   10.4 10.7 11.5 12.9 14.1 13.4
Charge Per circuit kg 8.0            
  Per circuit TCO2Eq 16.7 21.7 22.3 24 26.9 29.4 28
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400
Compressor Starting method   Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation.
  (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (2) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding
  (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water
  (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
  (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (7) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced.
  (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (8) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (9) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. (10) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (11) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
    (12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511)
    (13) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (13) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (13) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (13) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (13) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (13) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory
    (14) - For specific information about additional options refer to the options section in the data book (14) - For specific information about additional options refer to the options section in the data book (14) - For specific information about additional options refer to the options section in the data book (14) - For specific information about additional options refer to the options section in the data book (14) - For specific information about additional options refer to the options section in the data book (14) - For specific information about additional options refer to the options section in the data book