|
EWAQ009ACW1 |
EWAQ011ACW1 |
EWAQ013ACW1 |
Cooling capacity |
Nom. |
kW |
12.9 (2), 9.10 (3) |
15.7 (2), 11.1 (3) |
17.0 (2), 13.3 (3) |
Capacity control |
Method |
|
Variable (inverter) |
Variable (inverter) |
Variable (inverter) |
Power input |
Cooling |
Nom. |
kW |
3.08 (2), 3.05 (3) |
4.13 (2), 3.90 (3) |
5.52 (2), 5.18 (3) |
EER |
4.19 (2), 2.99 (3) |
3.79 (2), 2.85 (3) |
3.08 (2), 2.57 (3) |
ESEER |
4.43 (4) |
4.44 (4) |
4.36 (4) |
Dimensions |
Unit |
Depth |
mm |
382 |
382 |
382 |
|
|
Height |
mm |
1,435 |
1,435 |
1,435 |
|
|
Width |
mm |
1,420 |
1,420 |
1,420 |
Weight |
Unit |
kg |
168 |
168 |
168 |
Water heat exchanger |
Type |
|
Brazed plate |
Brazed plate |
Brazed plate |
|
Water flow rate |
Min. |
l/min |
16 |
16 |
16 |
|
Water volume |
l |
1.01 |
1.01 |
1.01 |
Air heat exchanger |
Type |
|
Hi-XSS (8) |
Hi-XSS (8) |
Hi-XSS (8) |
Hydraulic components |
Expansion vessel |
Volume |
l |
10 |
10 |
10 |
Fan |
Air flow rate |
Cooling |
Nom. |
m³/min |
96.0 |
96.0 |
100 |
Fan motor |
Speed |
Cooling |
Nom. |
rpm |
780 |
780 |
780 |
Compressor |
Quantity |
|
1 |
1 |
1 |
|
Type |
|
Hermetically sealed scroll compressor |
Hermetically sealed scroll compressor |
Hermetically sealed scroll compressor |
|
Starting method |
|
Inverter driven |
Inverter driven |
Inverter driven |
Operation range |
Air side |
Cooling |
Max. |
°CDB |
46 |
46 |
46 |
|
|
|
Min. |
°CDB |
10 |
10 |
10 |
|
Water side |
Cooling |
Max. |
°CDB |
20 |
20 |
20 |
|
|
|
Min. |
°CDB |
5 |
5 |
5 |
Sound power level |
Cooling |
Nom. |
dBA |
64 (6) |
64 (6) |
66 (6) |
Sound pressure level |
Cooling |
Nom. |
dBA |
51 (6) |
51 (6) |
52 (6) |
|
Night quiet mode |
Cooling |
dBA |
45 |
45 |
46 |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
|
Circuits |
Quantity |
|
1.00 |
1.00 |
1.00 |
|
Control |
|
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Charge |
Per circuit |
kg |
2.95 |
2.95 |
2.95 |
|
Per circuit |
TCO2Eq |
6.16 |
6.16 |
6.16 |
Water circuit |
Air purge valve |
|
Yes |
Yes |
Yes |
|
Drain valve / fill valve |
|
Yes |
Yes |
Yes |
|
Manometer |
|
Yes |
Yes |
Yes |
|
Minimum water volume in the system |
l |
20 (9) |
20 (9) |
20 (9) |
|
Piping |
inch |
5/4" |
5/4" |
5/4" |
|
Piping connections diameter |
inch |
G 5/4" (female) |
G 5/4" (female) |
G 5/4" (female) |
|
Safety valve |
bar |
3 |
3 |
3 |
|
Shut off valve |
|
Yes |
Yes |
Yes |
|
Total water volume |
l |
4.00 (7) |
4.00 (7) |
4.00 (7) |
Power supply |
Name |
|
W1 |
W1 |
W1 |
|
Phase |
|
3N~ |
3N~ |
3N~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
400 |
400 |
400 |
Compressor |
Starting method |
|
Inverter driven |
Inverter driven |
Inverter driven |
|
Crankcase heater |
W |
33 |
33 |
33 |
Notes |
(1) - Tamb 35°C - LWE 7°C (DT=5°C) |
(1) - Tamb 35°C - LWE 7°C (DT=5°C) |
(1) - Tamb 35°C - LWE 7°C (DT=5°C) |
|
(2) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) |
(2) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) |
(2) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) |
|
(3) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) |
(3) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) |
(3) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) |
|
(4) - All performance calculations are strictly according to Eurovent standard |
(4) - All performance calculations are strictly according to Eurovent standard |
(4) - All performance calculations are strictly according to Eurovent standard |
|
(5) - For average climate and low temperature application |
(5) - For average climate and low temperature application |
(5) - For average climate and low temperature application |
|
(6) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
(6) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
(6) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
|
(7) - Including piping + PHE; excluding expansion vessel |
(7) - Including piping + PHE; excluding expansion vessel |
(7) - Including piping + PHE; excluding expansion vessel |
|
(8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
|
(9) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. |
(9) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. |
(9) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. |