Specifications Table for EWAH-TZXRC2

EWAHC10TZXRC2 EWAHC11TZXRC2 EWAHC12TZXRC2 EWAHC13TZXRC2 EWAHC14TZXRC2 EWAHC15TZXRC2 EWAH670TZXRC2 EWAH780TZXRC2 EWAH840TZXRC2 EWAH950TZXRC2
Cooling capacity Nom. kW 1,014 1,119 1,213 1,321 1,416 1,497 669.2 783.2 840 947.5
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
  Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 310.8 351.9 382.2 426 467.4 514.6 206.2 243.3 261.9 292.6
EER 3.261 3.181 3.174 3.101 3.029 2.91 3.246 3.219 3.207 3.238
Dimensions Unit Depth mm 11,402 12,302 11,402 12,302 13,202 14,102 6,909 7,809 8,709 10,510
    Height mm 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540
    Width mm 2,280 2,280 2,280 2,280 2,280 2,280 2,280 2,280 2,280 2,280
Weight Operation weight kg 11,116 11,518 11,727 12,145 12,575 13,048 7,313 8,152 8,585 9,871
  Unit kg 10,073 10,475 10,716 11,134 11,564 12,037 7,033 7,660 8,093 9,288
Water heat exchanger Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water volume l 1,043 1,043 1,011 1,011 1,011 1,011 280 492 492 583
Air heat exchanger Type   Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel
Fan Air flow rate Nom. l/s 89,145 96,375 89,145 96,375 104,002 111,232 51,803 59,430 66,660 81,518
  Speed rpm 700 700 700 700 700 700 700 700 700 700
Compressor Quantity   2 2 2 2 2 2 2 2 2 2
  Type   Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor
Sound power level Cooling Nom. dBA 94 95 94 95 96 96 90 91 92 93
Sound pressure level Cooling Nom. dBA 71 72 72 72 72 73 69 70 70 71
Refrigerant Type   R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze)
  GWP   7 7 7 7 7 7 7 7 7 7
  Circuits Quantity   2 2 2 2 2 2 2 2 2 2
  Charge kg 200 220 200 220 250 270 120 130 141 175
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400
Compressor Starting method   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven
Notes (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0 (1) - Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C. Fouling factor = 0
  (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%. (2) - Voltage unbalance between phases must be within ± 3%.
  (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (3) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current.
  (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1 (4) - Based on minimum allowed voltage à Max. current for wire sizing = Max. Running current x 1,1
  (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero (5) - In case of inverter driven compressor, the starting current is zero
  (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram. (6) - It may change in case of unit with options or customized unit. Refer to dedicated unit’s wiring diagram.
  (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options. (7) - The data are referred to the unit without additional options.
  (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data. (8) - All data are subject to change without notice. For updated information on project base refer to unit specific wiring diagram and unit’s nameplate data.