Specifications Table for EWAD-TZXSC2

EWADC12TZXSC2 EWADC14TZXSC2 EWADC15TZXSC2 EWADH16TZXSC2 EWADC11TZXSC2 EWADH17TZXSC2 EWADH12TZXSC2
Cooling capacity Nom. kW 1,206 1,399 1,539 1,667 1,124 1,780 1,280
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 375.9 431.7 478.8 524.7 354 575.4 401.6
EER 3.21 3.24 3.22 3.18 3.17 3.09 3.19
IPLV 5.58 5.79 5.7 5.66 5.54 5.65 5.54
SEER 5.35 5.37 5.39 5.43 5.36 5.39 5.35
Dimensions Unit Depth mm 11,402 11,402 12,302 13,202 10,510 14,104 12,302
    Height mm 2,540 2,540 2,540 2,540 2,540 2,540 2,540
    Width mm 2,282 2,282 2,282 2,282 2,282 2,282 2,282
Weight Operation weight kg 11,123 11,727 12,145 12,575 9,879 13,048 11,526
  Unit kg 10,112 10,716 11,134 11,564 9,322 12,037 10,515
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Air heat exchanger Type   Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel
Fan Quantity   24 24 26 28 22 30 26
  Type   Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller
Fan motor Drive   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven
Compressor Quantity   2 2 2 2 2 2 2
  Type   Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor
  Starting method   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven
Sound power level Cooling Nom. dBA 96 101 101 102 95 102 97
Sound pressure level Cooling Nom. dBA 73 78 78 79 73 79 74
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Charge kg 200 200 220 250 175 270 220
  Circuits Quantity   2 2 2 2 2 2 2
Piping connections Evaporator water inlet/outlet (OD)   273mm 273mm 273mm 273mm 219.1mm 273mm 219.1mm
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400
  Voltage range Min. % -1 -1 -1 -1 -1 -1 -1
    Max. % -1 -1 -1 -1 -1 -1 -1
Unit Starting current Max A 0.0 0.0 0.0 0.0 0.0 0.0 0.0
  Running current Cooling Nom. A 647.1 735.8 806.6 874.7 608.8 957.5 686.1
    Max A 939 1,085 1,124 1,218 918 1,313 994
  Max unit current for wires sizing A 1,033 1,194 1,236 1,340 1,010 1,444 1,093